|
EPD Extension Kit for MSP430 LaunchPad
|
The definition of image data arrays. More...
Go to the source code of this file.
Macros | |
| #define | USE_EPD144 0 |
| #define | USE_EPD200 1 |
| #define | USE_EPD270 2 |
| #define | USE_EPD_Type USE_EPD200 |
Variables | |
| unsigned char const | image_array_200_1 [] |
| unsigned char const | image_array_200_2 [] |
The definition of image data arrays.
Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.
Authors: Pervasive Displays Inc.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
| #define USE_EPD144 0 |
1.44 inch PDi EPD
| #define USE_EPD200 1 |
2 inch PDi EPD
| #define USE_EPD270 2 |
2.7 inch PDi EPD
| #define USE_EPD_Type USE_EPD200 |
default is connecting with 2 inch EPD
| unsigned char const image_array_200_1[] |
use 2" image array #1
| unsigned char const image_array_200_2[] |
use 2" image array #2
1.8.3.1